Preconfigured DSP System for Hearing Aids, with up to 4 WDRC channels

Favorite

Overview

Rhythm™ SB3231 is a trimmer-configurable DSP system based on a four-channel compression circuit featuring Adaptive Feedback Cancellation, Adaptive Noise Reduction, and Directional Processing.

Based on a phase cancellation method, Rhythm SB3231's adaptive feedback reduction algorithm provides added stable gain to enable extra gain and user comfort. It features rapid adjustment for dynamic feedback situations and resistance to tonal inputs. The directional processing system utilizes a pair of microphones to create a fully customizable static polar pattern, such as bidirectional, cardiod, hyper-cardiod and super-cardiod.

In addition to these adaptive algorithms, Rhythm SB3231 also supports the following features: up to four channel WDRC, low-distortion compression limiting, cross fading between audio paths for click-free memory changes, eight-band graphic equalizer, eight configurable generic biquad filters, programming speed enhancements, in-channel squelch to attenuate microphone and circuit noise in quiet environments, optional peak clipping, flexible compression adjustments, volume control, rocker switch, noise generation for tinnitus treatment, and industry leading security features to avoid cloning and software piracy.

Software Support
ARK is a set of software building blocks that can help reduce the time it takes to develop hearing aid fitting software. ARKonline is an efficient web-based tool for creating product libraries and keeping them organized. To access ARKonline, please go to www.onsemi.com/arkonline.

  • Digital Audio Processing
  • Hearing Aids
  • Directional Processing
  • Adaptive noise reduction
  • Adaptive feedback cancellation
  • WDRC compression with choice of 1, 2 or 4 channels of compression
  • Auto telecoil with programmable delay
  • EVOKE acoustic indicators
  • Noise generator for tinnitus treatment or in-situ audiometry
  • Frequency response shaping with graphic EQ
  • Trimmer compatibility - four three-terminal trimmers with configurable assignments of control parameters
  • I²C and SDA programming
  • Rocker switch support for memory change and/or volume control adjustment
  • Analog or digital volume control with programmable range
  • High quality 20-bit audio processing
  • High power/high gain capability
  • SOUNDFIT fitting software
  • Configurable low battery indicator
  • 8 biquadratic filters
  • 16 kHz or 8 kHz bandwidth
  • 4 fully configurable memories with audible memory change indicator
  • 96 dB input dynamic range with Headroom Extension
  • 128-bit fingerprint security system and other security features to protect against device cloning and software piracy
  • High fidelity audio CODEC
  • Soft acoustic fade between memory changes
  • Drives zero-bias two-terminal receivers
  • E1 RoHS compliant hybrid

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

WDRC Channels

Graphic EQ Bands

Program Modes

Advanced Algorithms

Acoustic Indicators

Other Features

Wireless Standards

Reference Price

SB3231-E1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-25

3

260

BTRAY

25

N

2

8

4

Adaptive Noise Reduction

EVOKE

Software Configurable

-

Price N/A

More Details

SB3231-E1-T

Loading...

Lifetime

CAD Model

Pb

A

H

P

SIP-25

3

260

REEL

250

N

2

8

4

Adaptive Feedback Cancellation

EVOKE

Digital Volume Control

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :